{"product":{"productId":"agid.2820","price":14.15,"name":"Lateral spring plungers, Form C"},"currency":"EUR"}
Descrizione
Materiale
Body in free-cutting steel.
Ball in steel.
Spring in plastic.
Ball in steel.
Spring in plastic.
Versione
Body black oxidised.
Ball bright.
Ball bright.
Nota
The lateral spring plunger must be pressed into the hole to at least depth L3. These plungers are for positioning and holding small parts in fixtures. If mechanical machining of the workpiece is to be carried out, other clamps may be necessary. When the fixture is not in use it should be ensured that plastic springs are not under stress.
Spring force refers to a mean value.
Spring force refers to a mean value.
Nota disegno
2) light holding
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.