Clamping plate for quarter-turn clamp lock stainless steel bright 05592-180
- Possibilità di montaggio forma A: per spessore della piastra da 6 a 10 mm
- Filettatura metrica fine
- Viti di fissaggio incluse
Sales unit
29,37 €
plus sales tax
Added to your shopping cart
Designation
Clamping plate
Version 1
for quarter-turn clamp lock
Version 2
superimposed
Form
A
Main
material
stainless steel
Surface finish
body
bright
D=diameter
8
A
13
D2
32
D5
21
D6
32
H
18
H2
10
L
3,5
M
M20X1,5
SW
30
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing steel or stainless steel.
Nut stainless steel.
Nut stainless steel.
Version
Housing nickel-plated or bright.
Nut bright.
Nut bright.
Note
Form A mounting option for plate thickness 6 to 10 mm.
Drawing reference
1) plate
2) quarter-turn clamp lock
3) locating pin
4) nut
2) quarter-turn clamp lock
3) locating pin
4) nut
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.