IT
Choose your Language
6 Risultati

Descrizione

Materiale
Plates, thermoplastic, fibreglass reinforced.
Anti-slip plate thermoplastic elastomer.
Versione
black.
Nota
Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see 27828.
Nota disegno
Form A without screw-on hole, without anti-slip plate
Form B without screw-on hole, with anti-slip plate
Form C with screw-on hole (closed), without anti-slip plate
Form D with screw-on hole (closed), with anti-slip plate
Form E with screw-on hole (open), without anti-slip plate
Form F with screw-on hole (open), with anti-slip plate

1) From plate Ø 80

Altri clienti hanno acquistato anche