{"product":{"productId":"agid.5296","price":11.85,"name":"Hinges die-cast zinc, with elongated holes"},"currency":"EUR"}
Materiale
Die-cast zinc.
Hinge pin stainless steel.
Washer thermoplastic.
Hinge pin stainless steel.
Washer thermoplastic.
Versione
Hinge black powder-coated.
Pin bright.
Washer black.
Pin bright.
Washer black.
Mostra di più
Mostra di meno
Descrizione
Materiale
Die-cast zinc.
Hinge pin stainless steel.
Washer thermoplastic.
Hinge pin stainless steel.
Washer thermoplastic.
Versione
Hinge black powder-coated.
Pin bright.
Washer black.
Pin bright.
Washer black.
Nota
Elongated holes enable easy horizontal adjustment.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.