{"product":{"productId":"agid.32608","price":219.67,"name":"Quick-change pallet system, aluminium, Form A, short version"},"currency":"EUR"}
Descrizione
Materiale
Aluminium.
Versione
hard-coated.
Nota
Quick-change pallets for measuring technology for reproducible positioning. The positioning is achieved with an angle.
Style B is supplied with screws which are used for mounting on the Keyence machines.
Style B is supplied with screws which are used for mounting on the Keyence machines.
Vantaggi
The clamping modules can be mounted on the mounting plate outside the measuring machine. This enables measuring machine OEE's to be reduced due to shorter setup and fixation times.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.