IT
Choose your Language
2 Risultati

Descrizione

Materiale
Steel grade 5.8.
Versione
Black oxidised.
Pin hardened and ground.
Nota
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin and a notch ensures that the handle remains in this position.

Altri clienti hanno acquistato anche