{"product":{"productId":"agid.20551","price":5,"name":"Pull handles, plastic, mounted from front or rear"},"currency":"EUR"}
Descrizione
Materiale
Thermoplastic PA (polyamide), glass-bead reinforced.
Screw and nut steel or stainless steel.
Screw and nut steel or stainless steel.
Versione
Black grey
Nota
This pull handle is characterised by its large size and pleasant haptics.
Form A is supplied with fastening screws, washers and nuts.
Screw-on dimension ”A” applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Form A is supplied with fastening screws, washers and nuts.
Screw-on dimension ”A” applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Montaggio
Form A from the front.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.