{"product":{"productId":"agid.3742","price":33.02,"name":"Multiple connectors"},"currency":"EUR"}
Materiale
Wing grip:
grip black grey thermoplastic.
Screw steel 5.8.
Body:
high-strength aluminium.
grip black grey thermoplastic.
Screw steel 5.8.
Body:
high-strength aluminium.
Versione
Steel parts trivalent blue-passivated.
Aluminium nickel silver anodised.
Aluminium nickel silver anodised.
Mostra di più
Mostra di meno
Descrizione
Materiale
Wing grip:
grip black grey thermoplastic.
Screw steel 5.8.
Body:
high-strength aluminium.
grip black grey thermoplastic.
Screw steel 5.8.
Body:
high-strength aluminium.
Versione
Steel parts trivalent blue-passivated.
Aluminium nickel silver anodised.
Aluminium nickel silver anodised.
Nota
Multiple connectors are used to extend round cross sections (bars, tubes, etc.) in a coaxial or parallel arrangement.
By a parallel arrangement, a strengthening or stiffening of the construction can be achieved.
The bore system in the body also allows for the production of right-angled connections.
By a parallel arrangement, a strengthening or stiffening of the construction can be achieved.
The bore system in the body also allows for the production of right-angled connections.
Nota disegno
1) wing grip
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.