{"product":{"productId":"agid.34174","price":155.99,"name":"Push-pull toggle clamps, steel, heavy-duty version, weldable, retaining force up to 22250 N, Form A"},"currency":"EUR"}
Descrizione
Materiale
Steel.
Versione
Steel electro zinc-plated.
Nota
Form A: The clamps lock in the closed grip position.
They can thus only be used for thrust clamping.
The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.
They can thus only be used for thrust clamping.
The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.
Montaggio
By welding or through holes drilled by the user.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.