{"product":{"productId":"agid.21839","price":3.02,"name":"Spring plungers with hex socket and flat thrust pin, steel, with thread lock"},"currency":"EUR"}
Materiale
Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.
Thread lock nylon.
thrust pin in steel.
Spring grade D spring steel wire.
Thread lock nylon.
Versione
Black oxidised.
Thrust pin hardened.
Thrust pin hardened.
Mostra di più
Mostra di meno
Descrizione
Materiale
Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.
Thread lock nylon.
thrust pin in steel.
Spring grade D spring steel wire.
Thread lock nylon.
Versione
Black oxidised.
Thrust pin hardened.
Thrust pin hardened.
Nota
These spring plungers are chiefly used as ejectors and spring stops in machine construction.
The thrust pin is actuated in the axial direction.
The thrust pin is actuated in the axial direction.
Nota disegno
L2 = ca. two full threads
1) grub screw glued-in
1) grub screw glued-in
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.