{"product":{"productId":"agid.30793","price":1.78,"name":"Protective plugs aluminium, Form A, with hex socket, without O-ring"},"currency":"EUR"}
Descrizione
Materiale
Aluminium.
Versione
Bright.
Nota
Use these plugs to seal grid holes and protect them from swarf and dirt.
Leave the protection plugs in holes not in use! Aluminium plugs are used when aggressive coolants are used or when cutting dry.
Leave the protection plugs in holes not in use! Aluminium plugs are used when aggressive coolants are used or when cutting dry.
Vantaggi
The sealing washers (Form B and C) prevent coolant getting into the grid holes.
Nota disegno
Form A: with hex socket, without O-ring
Form B: with hex socket, with O-ring
Form C: with slot, with O-ring
Form B: with hex socket, with O-ring
Form C: with slot, with O-ring
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.