{"product":{"productId":"agid.22035","price":255.74,"name":"Locating bushes, steel, for pneumatic locating cylinder, Form A"},"currency":"EUR"}
Descrizione
Materiale
Carbon steel.
Versione
Housing hardened and black oxidised.
Contact faces ground.
Contact faces ground.
Nota
Locating bushes are placed in a fixture or interchangeable subplate and form the counterpart to the locating cylinder.
The locating bushes are centred in a reamed hole and then fastened with 4 screws.
The balls of the locating cylinder engage in the groove in the locating bush, thereby forming a fast, secure and highly accurate changeover unit, and reducing setup and changeover times.
The locating bushes are centred in a reamed hole and then fastened with 4 screws.
The balls of the locating cylinder engage in the groove in the locating bush, thereby forming a fast, secure and highly accurate changeover unit, and reducing setup and changeover times.
Attenzione
Please observe installation notes of the locating bushes.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.