{"product":{"productId":"agid.24166","price":9.61,"name":"Indexing and clamping grips, steel with plastic star grip and optical lock indicator"},"currency":"EUR"}
Materiale
Threaded sleeve free-cutting steel.
Indexing pin stainless steel 1.4305
Star grip thermoplastic.
Signal button thermoplastic.
Versione
Threaded sleeve electro zinc-plated.
Indexing pin bright.
Star grip black-grey RAL7021.
Signal button red.
Indexing pin bright.
Star grip black-grey RAL7021.
Signal button red.
Mostra di più
Mostra di meno
Descrizione
Descrizione del prodotto
The indexing and clamping grips enable the positioning, securing and clamping of diverse positioning elements with just one product. Indexing is carried out using the indexing pin and the item is clamped using the end face of the sleeve.
A protruding signal button means that the indexing pin is not completely extended.
A protruding signal button means that the indexing pin is not completely extended.
Materiale
Threaded sleeve free-cutting steel.
Indexing pin stainless steel 1.4305
Star grip thermoplastic.
Signal button thermoplastic.
Versione
Threaded sleeve electro zinc-plated.
Indexing pin bright.
Star grip black-grey RAL7021.
Signal button red.
Indexing pin bright.
Star grip black-grey RAL7021.
Signal button red.
Vantaggi
Optical indication of the engagement function.
Indexing and clamping with one product.
Ergonomic operation via star grip.
Indexing and clamping with one product.
Ergonomic operation via star grip.
Su richiesta
Special versions.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.