{"product":{"productId":"agid.31106","price":76.21,"name":"Clamping screw with clamping ring for flexible clamping bolt, Form B"},"currency":"EUR"}
Descrizione
Materiale
Screw steel.
Clamping ring brass.
Clamping ring brass.
Versione
Screw black oxidised.
Clamping ring bright.
Clamping ring bright.
Nota
The clamping screw with clamping ring is screwed into the clamping bolt from above. They clamp the workpiece securely and effectively. A soft, replaceable brass clamping ring prevents damage or scratches to the workpiece.
Form A: Standard screw with minimised interference contour due to very flat screw head.
Form B: Bearing screw for large series production. The flattened clamping ring enables quick workpiece removal.
Form A: Standard screw with minimised interference contour due to very flat screw head.
Form B: Bearing screw for large series production. The flattened clamping ring enables quick workpiece removal.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.