{"product":{"productId":"agid.21515","price":244.72,"name":"Side clamps with support"},"currency":"EUR"}
Materiale
Steel.
Versione
Case-hardened and black oxidised.
Mostra di più
Mostra di meno
Side clamps with support, Form A, with flat jaw
da
244,72 €
+ IVA
più le spese di spedizione
Side clamps with support, Form B, with prism jaw
da
250,84 €
+ IVA
più le spese di spedizione
Descrizione
Materiale
Steel.
Versione
Case-hardened and black oxidised.
Nota
Tightening the ball-end thrust screw moves the jaw plates forwards. The workpiece is pushed against the fixed stop and simultaneously forced down onto the seating face. This side clamp has a ground seating face and tapped hole for adjustable support elements.
Nota disegno
Form A: with flat jaw
Form B: with prism jaw
Form B: with prism jaw