IT
Choose your Language

Descrizione

Materiale
Carbon steel.
Versione
Clamping element hardened, ground and black oxidised.
Nota
Pneumatic pull clamps are used to clamp workpieces and fixtures.
The draw bolts are screwed onto the workpiece or fixture.

Clamping procedure:
Open the clamping element by applying compressed air to the ”open” connection.
Close clamping element (for clamping) by applying compressed air to the ”close” connection.

The third connection (D5) is used to blow out and clean the seating face. It can also be used to ensure the workpiece is correctly seated, or to ease lifting the workpiece off after the opening procedure.

The system can also be used as a zero-point clamping system.

The clamping forces indicated are based on 0.5 MPa.
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

Altri clienti hanno acquistato anche