{"product":{"productId":"agid.2251","price":51.11,"name":"Self-aligning pads, adjustable, with O-ring, Form F, flattened steel ball with diamond grip"},"currency":"EUR"}
Descrizione
Materiale
Body carbon steel.
Ball tool steel.
Ball tool steel.
Versione
Body tempered.
Ball hardened, black oxidised.
Ball hardened, black oxidised.
Nota
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
Ball secured against rotation.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
Ball secured against rotation.
Vantaggi
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.