{"product":{"productId":"agid.2262","price":42.24,"name":"Self-aligning pads, adjustable, with O-ring and hexagon socket Form K, flattened POM ball smooth"},"currency":"EUR"}
Descrizione
Materiale
Body carbon steel.
Ball Form K POM.
Ball Form K POM.
Versione
Body tempered.
POM ball white.
POM ball white.
Nota
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
Ball secured against rotation.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
Ball secured against rotation.
Vantaggi
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.
The hexagon socket allows easy adjustment and positioning in through holes.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.