{"product":{"productId":"agid.2256","price":93.29,"name":"Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip"},"currency":"EUR"}
Descrizione
Materiale
Body carbon steel
Ball rust and acid resistant steel.
Insert:
Form F tool steel.
Ball rust and acid resistant steel.
Insert:
Form F tool steel.
Versione
Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form F hardened and black oxidised.
Ball hardened, bright.
Insert:
Form F hardened and black oxidised.
Nota
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.
Vantaggi
Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.