IT
Choose your Language

Descrizione

Materiale
Housing glass-bead reinforced polyamide.
Rollers POM.
Screws steel.
Versione
Housing and rollers black.
Screws electro zinc-plated.
Nota
The roller elements are suitable for the manufacture of roller conveyors in any length and width. Suitable for type B and I aluminium profiles. Due to the sprung guide tabs on the bottom, the elements will fit any 8 and 10 slots.

Attachment Form B
Insert the bottom of the housing and rollers into the slot on the aluminium profile. Bring the top of the housing into position and press down. Knocking in or screwing in the screws fastens and secures the roller element in the slot.
Alternatively, the clamps can be removed from the bottom of the housing and the roller element permanently screwed to the aluminium profile using screws and slot keys.
Nota disegno
1) lateral guide
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

Altri clienti hanno acquistato anche