EN
Choose your language
Designation
Threaded spindle
Version 1
for swivel feet
Main material
steel
Surface finish body
galvanised
D1=Thread
M6
L=thread length
80
L1
5
L3
79
Load rating max. kN
0,98
SW
10
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
Swivel feet consist of an assembled plate and threaded spindle. Any threaded spindle can be combined with any plate (ball 10). The total height of the swivel foot is calculated as the length of the threaded spindle plus the height of the hexagon plus 12.5 mm.
(Total height of swivel foot = L + L1 + 12.5 mm).

Depending on the design, the threaded spindles may have a thread undercut in front of the hexagon.
Accessory
27799-90 Plastic plates for swivel feet, ball 10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche