EN
Choose your language
Designation
Linear actuator
Version 1
with ball bearing
Version 2
RH thread
Main material
aluminium
Component material
stainless steel
B=Width
130
G2=Thread
M6
H=Height
54
L=Length
300
D1
8
D2
30H8
D3
30
D4
7
D5
11
G1
M6
H1
27
H2
52
H3
2
L1
50
L2
26
L3
50
M1
40x30
M2
114,5
M3
70
M4
42
P1
2x2x20
Spindle
Tr 14x3
Travel S
150
Typ EP/EPX
30
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
not yet identified

Description

Material
Housing aluminium.
Precision tube stainless steel.
Trapezoidal thread spindle steel.
Note
The double-tube linear actuator can be operated manually or electrically. Due to the short duty cycle, the units can be adjusted several times a day at low speed and with high stability. Width, length and height adjustment possible.
The trapezoidal threaded screw of the double-tube linear actuators is either ball-bearing or plain-bearing mounted. The carriage of the double-tube linear actuators is equipped with a slide guide.

Technical Data
Duty cycle: S3, 30% (at 60 min.)

Temperature range
Temperature range 0° C to +60 °C
On request
Other lengths.
Integrated spindle clamping.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche