IT
Choose your Language
Denominazione
Spina di posizione
Versione 1
senza incavo d'arresto
Versione 2
Eco
Forma
RO
Tipo di forma
con anello di trazione ovale, senza controdado
Tipo di prodotto
standard
Materiale Corpo base
acciaio
Superficie corpo base
passivate blu
D1=Filettatura
M16
D=Diametro del perno
8
L=Lunghezza
67,2
Codice UNSPSC
31162800
Controdado
senza controdado
Coppia di serraggio max. Nm
90
Corsa S
8
D4
11,8
Dimensioni
3
F x 30°
2,3
Forza elastica fine F2 ca. N
35
Forza elastica inizio F1 ca. N
15
L1
26
L2
10
L3
23
SW1
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Descrizione

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable.
Versions with an oval pull rings can also be fitted in deeper drilled-through holes.

The indexing plungers with indexing pins that have not been ground or hardened are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The tighter machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.
Material

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Key ring stainless steel 1.4310.

Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Key ring bright.
Note
Pay attention to the max. tightening torque when assembling.
On request
Special versions.
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

Altri clienti hanno acquistato anche