IT
Choose your Language
Denominazione
Spina di posizione
Versione 1
con incavo d'arresto
Versione 2
con impugnatura a occhiello
Forma
D
Tipo di forma
con incavo d'arresto, con controdado
Tipo di prodotto
standard
Materiale Corpo base
acciaio
Superficie corpo base
non temprato
Materiale Componente
resina termoplastica
Colore Componente
rosso traffico RAL 3020
D1=Filettatura
M8
D=Diametro del perno
4
L=Lunghezza
44,5
A
20
B
5,3
Codice UNSPSC
31162800
Controdado
con controdado
Coppia di serraggio max. Nm
7
Corsa S
4
Dimensioni
0
F x 30°
1
Forza elastica fine F2 ca. N
12
Forza elastica inizio F1 ca. N
6
L1
15
L2
23,8
L3
13
SW1
8
SW2
13
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Descrizione

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.


Eyelet grip thermoplastic.

Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Eyelet grip black grey RAL 7021 or traffic red RAL 3020.
Note
Pay attention to the max. tightening torque when assembling.
On request
Special versions.
Drawing reference
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

Other customers also bought