Reti protettive, tappeti protettivi, separatori
Polyethylene protective nets offer effective surface protection against any external damage such as scratches or dents. Due to the synthetic material, protection nets have a high degree of elasticity and adapt optimally to the shape of the product. They offer effective protection for surfaces and sensitive goods that are exposed to light, medium and heavy loads during production, storage and transport. The dividers are designed for use in Euro containers with external dimensions of 600x400 mm (internal dimensions approx. 570x370 mm) to divide them. The dividers can be extended (max. length 560 mm) or shortened with a saw. This means that they can also be used to partition other containers or drawers.