Material
Steel C45 or gunmetal RG7.
Version
Bright.
Mostra di più
Mostra di meno
Descrizione
Material
Steel C45 or gunmetal RG7.
Version
Bright.
Note
Slotted shaft collars for DIN 14 splined hubs and splined shafts. For positioning and securing components in the axial alignment on the splined shaft. The shaft collars can be used as an intermediate stop or end stop to limit the movement of components. They provide a full-surface clamping force and do not damage the shaft surface. This design has through-holes that enable easy and secure attachment to a splined hub with flange.
With additional nut. This is used to adjust the inside diameter and as a lock nut.
With additional nut. This is used to adjust the inside diameter and as a lock nut.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.