{"product":{"productId":"agid.20806","price":57.89,"name":"Jaw pads for centric vice 65-80-125 mm"},"currency":"EUR"}
Materiale
Steel hardened.
Versione
Clamping faces ground.
Mostra di più
Mostra di meno
Jaw pads for centric vice 65-80-125 mm, Form A, smooth
da
57,89 €
+ IVA
più le spese di spedizione
Jaw pads for centric vice 65-80-125 mm, Form C, cross-serrated
da
79,21 €
+ IVA
più le spese di spedizione
Descrizione
Materiale
Steel hardened.
Versione
Clamping faces ground.
Nota
Jaw plates are used for clamping various workpieces. Depending on the jaw plates, rough or pre-machined workpieces can be clamped.
The jaw plates are screwed onto the attachment base jaws.
Suitable for: 41101, 41102
The jaw plates are screwed onto the attachment base jaws.
Suitable for: 41101, 41102
Nota disegno
Form A: smooth
Form C: serrated
Form C: serrated