EN
Choose your language
Designation
Cam lever
Surface finish body
powder coated
Component material
stainless steel
A1=Handle length
108
A=Handle length
96
B=Width
33,3
D=Thread
M8
H1=Height
28,5
L=thread length
25
B1
24
Clamping force F (kN)
8
Colour handle
ruby red RAL3003
D1
27,1
D2
11
H
18
Hand force FH N
350
Material handle lever
aluminium
Size
2
Thread type
external thread
Travel S
1,5
UNSPSC Code
31162800
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
Description

Material

Handles cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.

Version
Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Note
Plastics are subject to creeping under load (retardation).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche