EN
Choose your language
Designation
Cam screw
Form
A
Main material
QT steel
D=Thread
M4
L=thread length
10
K
2,8
SW
3
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Cam screw carbon steel.
Note
Replacement screw for fixture clamps and cam screws.
Accessory
Machinable fixture clamps 04431.
Clamping cams 04431-05.
Unequal hexagon fixture clamps 04432.
Cam screws with knife edge washer 04434.
Cam screws with hexagon washer 04435.
Cam screws with hexagon washer for T-slots 04436.
Toe clamps for T-slots 04439.
Toe clamps with adjustable riser 04444.
Toe clamps compact 04521.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought