EN
Choose your language
Designation
Fastening set
Version 1
for T-slot
Main material
steel
B=Length
28
D1=Thread
M10
D=ball diameter
50
H=Height
10
D2
78
H1
30
Size
50
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Materiale
Acciaio.
Nota
Il set di fissaggio per cave a T serve per l'adattamento a tavole con cave a T.

Le sfere di bloccaggio possono essere sostituite tra le due dimensioni del sistema.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought