Support block QT steel black oxidised 02392-05-36012063
- Superfici di appoggio rettificate e trattate termicamente
- Sono disponibili altezze diverse
- Fissaggio tramite vite a testa cilindrica
- Per l'appoggio di pezzi da lavorare
Sales unit
166,58 €
plus sales tax
Added to your shopping cart
Designation
Support block
Main
material
QT steel
Main
colour
black oxidised
A=Height
63
B
hole for
DIN 912 screw
M12
C
M12
D
37
E
35
F
50
G
50
H
100
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Materiale
Acciaio da bonifica.
Versione
Trattato termicamente e brunito.
Superfici di appoggio rettificate.
Superfici di appoggio rettificate.
Nota
Support blocks are for placing under long workpieces to prevent bending during machining or clamping. The tapped hole is for mounting fixture elements between the grid holes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.