EN
Choose your language
Designation
Flange clamp
Version 1
for linear actuator
Version 2
type E
Main material
aluminium
Surface finish body
anodised
A
40,2
C
28
D
56
L
18
M
68
P
54
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Materiale
Alluminio estruso.
Versione
anodizzato.
Nota
I morsetti a flangia sono utilizzati per fissare le unità lineari (29105).
Accessory
Unità lineari 29105.
Unità lineari acciaio inox 29105.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought