Flange clamp for square linear actuator aluminium anodised 29104-11-50
- Alluminio estruso
- Carichi torcenti elevati
- Superficie anodizzata di alta qualità
Sales unit
36,85 €
plus sales tax
Added to your shopping cart
Designation
Flange clamp
Version 1
for square linear actuator
Version 2
Type EV
Main
material
aluminium
Surface finish
body
anodised
A
50,4
B
9
C
50
D
85
E
10
G
125
H
105
L
20
M
85
P
65
Q
7
R
14
T
20
U
10
UNSPSC Code
31161513
W
30
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Materiale
Alluminio estruso.
Versione
anodizzato.
Nota
I morsetti a flangia sono utilizzati per fissare le unità lineari (29105).
Accessory
Unità lineari in alluminio di forma quadrata 29104.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.