Protective cap polythene black 29056-06-2525
- Per tubi quadri
- Protezione da spigoli vivi
Sales unit
0,69 €
plus sales tax
Added to your shopping cart
Designation
Protective cap
Version 2
for square tubing
Form
A
Form definition
square
Main
material
polythene
Main
colour
black
H=Height
2
L=Length
23
A
25
UNSPSC Code
27111706
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body polyethylene.
Version
Body black.
Application
The caps serve as protection against sharp edges on pipes.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.