EN
Choose your language
Designation
Plug
Version 2
for round tubes
Form
A
Form definition
round
Main material
polythene
Main colour
black
D=diameter
21
H=Height
5
L=Length
11,5
Suitable for
Ø21x0.8-2.5
UNSPSC Code
27111706
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body polyethylene.
Version
Body black.
Note
*The article exhibits longitudinal distortion due to the material behaviour and geometry - well suited for gliders and foot plugs.

The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.

The information after the name of the matching tubes in the table under ID refers to the wall thickness of the tubes.
Application
These plugs are for corner protection and plugging the tube ends.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought