Plug polythene black 29056-000100815
- For round and square tubes
- For sensitive and hard floors
- Plugging tube ends
Unità di vendita
€0.16
Aggiunto al carrello
Denominazione
Tappo di chiusura
Versione 2
per tubi a sezione rotonda
Forma
A
Tipo di forma
rotondo
Materiale
Corpo base
polietilene
Colore
Corpo base
nero
D=Diametro
10
H=Altezza
3,5
L=Lunghezza
10
Codice UNSPSC
27111706
Compatibile con
Ø10x0,8-1,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrizione
Material
Body polyethylene.
Version
Body black.
Note
*The article exhibits longitudinal distortion due to the material behaviour and geometry - well suited for gliders and foot plugs.
The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.
The information after the name of the matching tubes in the table under ID refers to the wall thickness of the tubes.
The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.
The information after the name of the matching tubes in the table under ID refers to the wall thickness of the tubes.
Application
These plugs are for corner protection and plugging the tube ends.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.