EN
Choose your language
Designation
Lateral guidance
Version 1
for conical holding profile
Version 2
flat
Main material
PE-UHMW
Main colour
white
Component material
stainless steel
Surface finish component
bright
Steel key
1.4301
B=Width
20,5
H=Height
25
L=Length
3000
B1
1,5
B2
11,5
H1
17
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Materiale
Guide PE-UHMW.
Sheet metal parts stainless steel.
Version
Guide white
Sheet metal bright.
Note
The conical holding profile enables the lateral guides to be quickly and easily secured in the clamps 29301, 29302, 29303 and 29304.

These lateral guides are used to guide items on conveyor lines. The material used enables the guides to withstand heavy loads, exhibit low friction and reduce wear on the items being transported.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
On request
Other colours, sizes and contact faces.
Accessory
Single clamp 29301.
Single terminal 29302.
Double clamp 29303.
Double clamp 29304.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche