EN
Choose your language
Designation
Adjustment plug
Version 1
with non-slip inserts
Version 2
for round tubes
Form
A
Form definition
round
Main material
polyamide
Main colour
black
D1=Thread
M22
D=diameter
38
H=Height
5
L=Length
29,3
H1
5
L1
29
Load rating max. kN (static load only)
3
SW
28
Suitable for
Ø38x1,5-2
UNSPSC Code
31161518
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
Description

Materiale
Corpo base in poliammide.
Inserto antiscivolo in poliuretano.
Versione
Corpo base colore nero.
Nota
There should be no load on the feet when adjusting.
The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat.
The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.

The lamellar form of the nut can be closed or interrupted.

Forms A and B: from 60 mm with fitted threaded shell.
Application
The adjustment plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Particularly suitable for preventing sliding on smooth floors.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche