EN
Choose your language
Designation
Levelling foot
Form
B
Main material
stainless steel
Component material
rubber
H1=Total height
157
H=Height
22
L=thread length
125
A
45
D
60
D1
M12
H2
32
Load rating max. kN (static load only)
7
SW
14
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Materiale
Base, stelo in acciaio o acciaio inox.
Supporto in gomma (NBR) 80 Shore.
Versione
Base e mandrino filettato in acciaio, zincato.
Base in acciaio inox, lucidato.
Mandrino filettato in acciaio inox, non trattato.
Base di gomma vulcanizzato, nero.

Su richiesta

Mandrino filettato in acciaio inox 1.4401.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought