{"product":{"productId":"agid.26568","price":46.08,"name":"Cerniera in acciaio inox con vite di serraggio, Forma B"},"currency":"EUR"}
- Collegamento mobile tra due componenti fissi
- Campi di utilizzo: industria alimentare, degli imballaggi, chimica e farmaceutica.
- lucidata o sabbiata.
Description
Material
Stainless steel 1.4301.
Version
Polished or blasted.
Note
The high quality stainless steel hinges with fastening screws have an opening angle of 95°. The hinges can be used in the foodstuff, packaging, chemical and pharmaceutical industries.
The hinges are available in polished or abrasive blasted versions.
The hinges are available in polished or abrasive blasted versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.