Piano hinge steel 27877-30-0007020
- Opzioni di montaggio versatili
- Costruzione precisa per un movimento senza attrito
- Ampia gamma di materiali tra cui scegliere
Sales unit
72,00 €
plus sales tax
Added to your shopping cart
Designation
Piano hinge
Form
A
Form definition
not drilled
Main
material
steel
Component
material
steel
A
70
B
2040
B1
30
D1
6
S
2
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Materiale
Acciaio, acciaio inox A2 e alluminio.
Nota
The piano hinge, or long-rod hinge offers a high-quality solution for a wide range of applications. Drilled and undrilled versions are available. Made from steel, stainless steel or aluminium, these hinges offer an excellent combination of robustness and versatility.
Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. The drilled versions facilitate installation and offer a quick fastening solution, while the undrilled versions offer maximum installation flexibility.
Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. The drilled versions facilitate installation and offer a quick fastening solution, while the undrilled versions offer maximum installation flexibility.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.