EN
Choose your language
Designation
Spring plate
Version 1
for elastomer buffer
Main material
brass
Surface finish body
bright
D1=Internal diameter
13,5
D2=Outside diameter
50
N=number of mounting holes
40
S1
5
UNSPSC Code
31161510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Brass.
Version
Bright.
Note
Spring discs can be used as support discs and for the separation of spring packets. Here, the individual springs are separated from each other by the spring discs. If the spring forces are equal, the individual spring paths add up.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought