Spring plate for elastomer buffer brass bright 26095-12-1354005
Sales unit
8,11 €
plus sales tax
Added to your shopping cart
Designation
Spring plate
Version 1
for elastomer buffer
Main
material
brass
Surface finish
body
bright
D1=Internal diameter
13,5
D2=Outside diameter
40
N=number of mounting holes
32
S1
5
UNSPSC Code
31161510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Materiale
Ottone.
Versione
Bright.
Note
Spring discs can be used as support discs and for the separation of spring packets. Here, the individual springs are separated from each other by the spring discs. If the spring forces are equal, the individual spring paths add up.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.