Molla a tazza per molla in elastomero ottone grezzo 26095-12-0852504
Sales unit
7,05 €
plus sales tax
Added to your shopping cart
Designation
Spring plate
Version 1
for elastomer buffer
Main
material
brass
Surface finish
body
bright
D1=Internal diameter
8,5
D2=Outside diameter
25
N=number of mounting holes
20
S1
4
UNSPSC Code
31161510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Materiale
Ottone.
Versione
Superficie non trattata.
Nota
Gli scodellini per molle possono essere utilizzati come rondelle d'appoggio e per la separazione di gruppi di molle. Le singole molle devono essere separate l'una dall'altra da scodellini per molle. A parità di forze elastiche, le singole corse della molla si sommano.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.