EN
Choose your language
Designation
Threaded washer
Version 1
for elastomer buffer
Main material
steel
Surface finish body
black oxidised
D1=Outside diameter
50
N=number of mounting holes
50
D2
25
D3
M10
L
18
S1
4
UNSPSC Code
31161510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Materiale
Acciaio 1.0503.
Versione
brunito, temprato ≈ 52 HRC.
Nota
Rondelle filettate per un facile precarico delle molle in elastomero.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought