Rondella filettata per molla a compressione a elica acciaio brunito 26095-15-50
Sales unit
25,70 €
plus sales tax
Added to your shopping cart
Designation
Threaded washer
Version 1
for helical spring
Main
material
steel
Surface finish
body
black oxidised
D1=Outside diameter
50
N=number of mounting holes
50
D2
25
D3
M16
D4
4,2
D5
40
UNSPSC Code
31161510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Materiale
Acciaio 1.0503.
Versione
brunito, temprato ≈ 52 HRC.
Nota
Rondelle filettate per un facile precarico delle molle a compressione elicoidali.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.