EN
Choose your language
Denominazione
Rondella d'appoggio
Versione 1
per molla a compressione a elica
Materiale Corpo base
acciaio
Superficie corpo base
brunito
D1=Diametro interno
16,5
D2=Diametro esterno
32
N=Numero dei fori di montaggio
32
Codice UNSPSC
31161510
S1
4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Materiale
Acciaio 1.0503.
Versione
brunito, temprato ≈ 54 HRC.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought