EN
Choose your language
Designation
Washer
Version 1
for helical spring
Main material
steel
Surface finish body
black oxidised
D1=Internal diameter
13
D2=Outside diameter
25
N=number of mounting holes
25
S1
4
UNSPSC Code
31161510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.0503.
Version
Black oxidised, hardened ≈ 54 HRC.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought