Spur gear straight steel bright 22400-0115170042
- Application sectors: machine construction, plant construction, material handling, robotics
- Drill hole can be machined afterward
Unità di vendita
€23.49
Aggiunto al carrello
Denominazione
Ruota dentata cilindrica
Versione 1
dritto
Versione 2
con mozzo
Forma
A
Tipo di forma
con mozzo
Materiale
Corpo base
acciaio
Superficie
corpo base
grezzo
B=Larghezza
17
D1=Diametro primitivo
63
N=N. di denti
42
Codice UNSPSC
31161601
D
66
D2
max.
12
D3
50
L
30
Modulo
1,5
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
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Engagement angle 20°, bright.
Note
The spur gears have a centre bore or are pre-drilled (this may vary depending on the manufacturing process). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the spur gears are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.