V-Belt type spz neoprene 22071-02-11387
- Antistatico
- Realizzazione continua
- Con poliestere come tiro
- Uguale lunghezza
- maggiore prestazione rispetto alle cinghie trapezoidali classiche
Sales unit
14,69 €
plus sales tax
Added to your shopping cart
Designation
V-Belt
Version 1
type spz
DIN
DIN 7753
Main
material
neoprene
B1
8,5
B2
4,5
Effective length
LW
1387
External length
LA
1399
H
8
Internal length
LI
1349
UNSPSC Code
31161606
belt width
9,7
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Neoprene with polyester tensile cord.
Note
Endless V-belt acc. to DIN 7753 (narrow V-belts). Electrically conductive acc. to ISO 1813. The V-belts are of equal length (from 1000 mm).
Narrow V-belts are more efficient than classic V-belts.
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Narrow V-belts are more efficient than classic V-belts.
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Temperature range
-55 °C to +70 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Assembly
The belts need to be tensioned after installation. Re-tensioning is required after an initial run time of 15 - 20 minutes.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.